How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.31 in | O: | 3.56 in |
| AK: | 4.5 | H-Tap size: | 3/8 - 16 in |
| BE: | 0.38 in | L: | 6.57 in |
| Center Distance (in): | 3 in | T: | 1.25 |
| D: | 3.38 | J: | 4.63 in |
| BF: | 0.41 | AJ: | 5.88 |
| U: | 0.875 in | N: | 5.77 |
| BD: | 5.88 | I: | 4.84 in |
| A: | 3.12 | LM: | 8.82 |
| TAP Depth: | 0.75 in | B: | 6.62 |
| F: | 2.38 | G: | 1.19 |
| C: | 8.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.82 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Series: | OE Series | Assembly: | UFC-1 |
| Output RPM: | 43.8 | Motor Frame Size: | 56 |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Series Code: | OE | Output Key: | 1/4 X 2.81 |
| Product Line: | OE Series | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

