How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.77 | H-Tap size: | 3/8 - 16 in |
| BE: | 0.38 in | BF: | 0.41 |
| L: | 6.57 in | O: | 3.56 in |
| BD: | 5.88 | D: | 3.38 |
| B: | 6.62 | K: | 2.31 in |
| J: | 4.63 in | I: | 4.84 in |
| AJ: | 5.88 | AK: | 4.5 |
| C: | 8.25 in | LM: | 8.82 |
| Center Distance (in): | 3 in | A: | 3.12 |
| G: | 1.19 | TAP Depth: | 0.75 in |
| T: | 1.25 | U: | 0.875 in |
| F: | 2.38 |
Technical Specifications
| Product Line: | OE Series | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 6.68 | Series: | OE Series |
| Motor Frame Size: | 56 | Product Type: | Right Angle |
| Output RPM: | 350 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Ratio: | 5:1 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.81 |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Assembly: | UFC-1 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

