How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BD: | 5.88 |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| AK: | 4.5 | O: | 3.56 in |
| BE: | 0.38 in | BF: | 0.41 |
| U: | 0.875 in | J: | 4.63 in |
| G: | 1.19 | B: | 6.62 |
| K: | 2.31 in | C: | 8.25 in |
| N: | 5.77 | LM: | 8.82 |
| F: | 2.38 | H-Tap size: | 3/8 - 16 in |
| T: | 1.25 | TAP Depth: | 0.75 in |
| L: | 6.57 in | D: | 3.38 |
| A: | 3.12 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Series Code: | OE |
| Motor Frame Size: | 56 | Series: | OE Series |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 35 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio: | 50:1 | Input Diameter (in): | 0.875 in |
| Assembly: | UFC-1 | Output Key: | 1/4 X 2.81 |
| Input HP @ 1750 RPM: | 1.54 | Center Distance (in): | 3 |
| Product Line: | OE Series | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

