How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 4.84 in |
| B: | 6.62 | LM: | 8.82 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| G: | 1.19 | O: | 3.56 in |
| C: | 8.25 in | A: | 3.12 |
| TAP Depth: | 0.75 in | BF: | 0.41 |
| F: | 2.38 | AJ: | 5.88 |
| K: | 2.31 in | BD: | 5.88 |
| N: | 5.77 | D: | 3.38 |
| J: | 4.63 in | U: | 0.875 in |
| H-Tap size: | 3/8 - 16 in | T: | 1.25 |
| AK: | 4.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Series: | OE Series |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56 |
| Output Key: | 1/4 X 2.81 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.875 in | Assembly: | UFC-1 |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.54 |
| Gear Type: | Worm | Product Line: | OE Series |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

