How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | L: | 6.57 in |
| TAP Depth: | 0.75 in | D: | 3.38 |
| J: | 4.63 in | BE: | 0.38 in |
| AK: | 4.5 | K: | 2.31 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| A: | 3.12 | BF: | 0.41 |
| LM: | 8.82 | B: | 6.62 |
| C: | 8.25 in | H-Tap size: | 3/8 - 16 in |
| N: | 5.77 | G: | 1.19 |
| F: | 2.38 | BD: | 5.88 |
| U: | 0.875 in | AJ: | 5.88 |
| O: | 3.56 in |
Technical Specifications
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.54 |
| Input Style: | Flexible Coupling Input | Series: | OE Series |
| Output Key: | 1/4 X 2.81 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Ratio: | 50:1 | Motor Frame Size: | 56 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Assembly: | UFC-1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

