How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.12 | G: | 1.19 |
| J: | 4.63 in | LM: | 8.82 |
| BE: | 0.38 in | T: | 1.25 |
| TAP Depth: | 0.75 in | U: | 0.875 in |
| AJ: | 5.88 | BF: | 0.41 |
| F: | 2.38 | O: | 3.56 in |
| Center Distance (in): | 3 in | BD: | 5.88 |
| AK: | 4.5 | C: | 8.25 in |
| N: | 5.77 | I: | 4.84 in |
| H-Tap size: | 3/8 - 16 in | B: | 6.62 |
| D: | 3.38 | L: | 6.57 in |
| K: | 2.31 in |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series | Series: | OE Series |
| Input HP @ 1750 RPM: | 1.28 | Output RPM: | 29.2 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56 | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Ratio Range: | 60:1 | Output Shaft: | Solid Shaft |
| Assembly: | UFC-1 | Output Key: | 1/4 X 2.81 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

