How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| BF: | 0.41 | J: | 4.63 in |
| BD: | 5.88 | TAP Depth: | 0.75 in |
| O: | 3.56 in | H-Tap size: | 3/8 - 16 in |
| D: | 3.38 | T: | 1.25 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| C: | 8.25 in | N: | 5.77 |
| A: | 3.12 | K: | 2.31 in |
| I: | 4.84 in | G: | 1.19 |
| B: | 6.62 | AK: | 4.5 |
| LM: | 8.82 | F: | 2.38 |
| L: | 6.57 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | UFC-1 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3 | Output Shaft: | Solid Shaft |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 56 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.81 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Series: | OE Series | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 6.05 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

