How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | H-Tap size: | 3/8 - 16 in |
| O: | 3.56 in | N: | 5.77 |
| A: | 3.12 | G: | 1.19 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| F: | 2.38 | LM: | 8.82 |
| AK: | 4.5 | U: | 0.875 in |
| K: | 2.31 in | B: | 6.62 |
| T: | 1.25 | C: | 8.25 in |
| D: | 3.38 | O*: | 3.31 in |
| BF: | 0.41 | AJ: | 5.88 |
| TAP Depth: | 0.75 in | BD: | 5.88 |
| I: | 4.84 in | J: | 4.63 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.81 |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 5.45 | Housing Material: | Cast Iron |
| Assembly: | UFC-2 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 140 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Center Distance (in): | 3 | Product Line: | OE Series |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Series: | OE Series | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

