How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.75 in | BE: | 0.38 in |
| N: | 5.77 | BF: | 0.41 |
| L: | 6.57 in | K: | 2.31 in |
| T: | 1.25 | O*: | 3.31 in |
| AJ: | 5.88 | G: | 1.19 |
| B: | 6.62 | J: | 4.63 in |
| O: | 3.56 in | LM: | 8.82 |
| C: | 8.25 in | D: | 3.38 |
| U: | 0.875 in | H-Tap size: | 3/8 - 16 in |
| AK: | 4.5 | A: | 3.12 |
| BD: | 5.88 | I: | 4.84 in |
| F: | 2.38 | Center Distance (in): | 3 in |
Technical Specifications
| Ratio: | 100:1 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.603 |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OE Series | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140 |
| Output Key: | 1/4 X 2.81 | Series: | OE Series |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Assembly: | UFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

