How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.31 in | U: | 0.875 in |
| C: | 8.25 in | G: | 1.19 |
| H-Tap size: | 3/8 - 16 in | O*: | 3.31 in |
| L: | 6.57 in | T: | 1.25 |
| TAP Depth: | 0.75 in | BD: | 5.88 |
| A: | 3.12 | Center Distance (in): | 3 in |
| AJ: | 5.88 | J: | 4.63 in |
| LM: | 8.82 | I: | 4.84 in |
| BE: | 0.38 in | B: | 6.62 |
| AK: | 4.5 | F: | 2.38 |
| D: | 3.38 | N: | 5.77 |
| O: | 3.56 in | BF: | 0.41 |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Series: | OE Series | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.21 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | UFC-2 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

