How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | K: | 2.31 in |
| T: | 1.25 | O: | 3.56 in |
| A: | 3.12 | H-Tap size: | 3/8 - 16 in |
| J: | 4.63 in | O*: | 3.31 in |
| LM: | 8.82 | L: | 6.57 in |
| C: | 8.25 in | N: | 5.77 |
| AK: | 4.5 | TAP Depth: | 0.75 in |
| G: | 1.19 | B: | 6.62 |
| Center Distance (in): | 3 in | F: | 2.38 |
| BE: | 0.38 in | BF: | 0.41 |
| U: | 0.875 in | AJ: | 5.88 |
| BD: | 5.88 | I: | 4.84 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.81 |
| Input RPM: | 1,750 | Series: | OE Series |
| Input HP @ 1750 RPM: | 4.21 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Ratio: | 15:1 |
| Center Distance (in): | 3 | Motor Frame Size: | 140 |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | Series Code: | OE |
| Product Line: | OE Series | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Assembly: | UFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

