How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | TAP Depth: | 0.75 in |
| G: | 1.19 | D: | 3.38 |
| BD: | 5.88 | B: | 6.62 |
| Center Distance (in): | 3 in | O: | 3.56 in |
| F: | 2.38 | BF: | 0.41 |
| BE: | 0.38 in | AJ: | 5.88 |
| AK: | 4.5 | N: | 5.77 |
| L: | 6.57 in | H-Tap size: | 3/8 - 16 in |
| LM: | 8.82 | C: | 8.25 in |
| O*: | 3.31 in | K: | 2.31 in |
| A: | 3.12 | U: | 0.875 in |
| J: | 4.63 in | T: | 1.25 |
Technical Specifications
| Output Shaft: | Solid Shaft | Input Style: | Flexible Coupling Input |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.23 |
| Series: | OE Series | Product Type: | Right Angle |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.81 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series | Series Code: | OE |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Assembly: | UFC-2 | Input Diameter (in): | 0.875 in |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 140 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

