How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | N: | 5.77 |
| LM: | 8.82 | F: | 2.38 |
| O*: | 3.31 in | TAP Depth: | 0.75 in |
| AK: | 4.5 | G: | 1.19 |
| BE: | 0.38 in | A: | 3.12 |
| K: | 2.31 in | L: | 6.57 in |
| BD: | 5.88 | T: | 1.25 |
| J: | 4.63 in | U: | 0.875 in |
| AJ: | 5.88 | O: | 3.56 in |
| B: | 6.62 | C: | 8.25 in |
| Center Distance (in): | 3 in | BF: | 0.41 |
| D: | 3.38 | I: | 4.84 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.77 |
| Input Diameter (in): | 0.875 in | Assembly: | UFC-2 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Series Code: | OE |
| Output RPM: | 70 | Series: | OE Series |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.81 | Product Line: | OE Series |
| Motor Frame Size: | 140 | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2099 in/lbs | Output Shaft: | Solid Shaft |

