How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BD: | 5.88 |
| H-Tap size: | 3/8 - 16 in | BE: | 0.38 in |
| LM: | 8.82 | D: | 3.38 |
| J: | 4.63 in | I: | 4.84 in |
| AJ: | 5.88 | U: | 0.875 in |
| BF: | 0.41 | K: | 2.31 in |
| O: | 3.56 in | N: | 5.77 |
| B: | 6.62 | A: | 3.12 |
| TAP Depth: | 0.75 in | O*: | 3.31 in |
| G: | 1.19 | C: | 8.25 in |
| AK: | 4.5 | T: | 1.25 |
| F: | 2.38 | L: | 6.57 in |
Technical Specifications
| Output RPM: | 70 | Input HP @ 1750 RPM: | 2.77 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 25:1 |
| Product Line: | OE Series | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 25:1 |
| Motor Frame Size: | 140 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.81 |
| Center Distance (in): | 3 | Assembly: | UFC-2 |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Series: | OE Series | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

