How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.25 in | K: | 2.31 in |
| AJ: | 5.88 | T: | 1.25 |
| D: | 3.38 | B: | 6.62 |
| G: | 1.19 | F: | 2.38 |
| A: | 3.12 | BD: | 5.88 |
| L: | 6.57 in | I: | 4.84 in |
| O: | 3.56 in | TAP Depth: | 0.75 in |
| BF: | 0.41 | Center Distance (in): | 3 in |
| N: | 5.77 | LM: | 8.82 |
| H-Tap size: | 3/8 - 16 in | U: | 0.875 in |
| J: | 4.63 in | AK: | 4.5 |
| BE: | 0.38 in | O*: | 3.31 in |
Technical Specifications
| Product Line: | OE Series | Output RPM: | 43.8 |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Assembly: | UFC-2 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 40:1 | Motor Frame Size: | 140 |
| Series: | OE Series | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.81 | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 1.82 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

