How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 1.19 |
| U: | 0.875 in | T: | 1.25 |
| C: | 8.25 in | N: | 5.77 |
| AJ: | 5.88 | K: | 2.31 in |
| H-Tap size: | 3/8 - 16 in | LM: | 8.82 |
| O*: | 3.31 in | J: | 4.63 in |
| D: | 3.38 | TAP Depth: | 0.75 in |
| O: | 3.56 in | I: | 4.84 in |
| B: | 6.62 | A: | 3.12 |
| L: | 6.57 in | BF: | 0.41 |
| AK: | 4.5 | F: | 2.38 |
| BD: | 5.88 | Center Distance (in): | 3 in |
Technical Specifications
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.82 | Motor Frame Size: | 140 |
| Series Code: | OE | Assembly: | UFC-2 |
| Input Diameter (in): | 0.875 in | Ratio: | 40:1 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | OE Series |
| Series: | OE Series | Output RPM: | 43.8 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.81 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |

