How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 3.38 |
| BE: | 0.38 in | K: | 2.31 in |
| O*: | 3.31 in | AK: | 4.5 |
| B: | 6.62 | Center Distance (in): | 3 in |
| LM: | 8.82 | G: | 1.19 |
| TAP Depth: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| U: | 0.875 in | C: | 8.25 in |
| O: | 3.56 in | BD: | 5.88 |
| I: | 4.84 in | L: | 6.57 in |
| T: | 1.25 | A: | 3.12 |
| AJ: | 5.88 | J: | 4.63 in |
| N: | 5.77 | F: | 2.38 |
Technical Specifications
| Output RPM: | 35 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.81 |
| Motor Frame Size: | 140 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Product Line: | OE Series | Input HP @ 1750 RPM: | 1.54 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Series: | OE Series |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Solid Shaft | Assembly: | UFC-2 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

