How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.62 | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 3 in | N: | 5.77 |
| O*: | 3.31 in | K: | 2.31 in |
| BF: | 0.41 | BD: | 5.88 |
| L: | 6.57 in | O: | 3.56 in |
| J: | 4.63 in | D: | 3.38 |
| AJ: | 5.88 | T: | 1.25 |
| BE: | 0.38 in | U: | 0.875 in |
| C: | 8.25 in | G: | 1.19 |
| F: | 2.38 | TAP Depth: | 0.75 in |
| I: | 4.84 in | LM: | 8.82 |
| AK: | 4.5 | A: | 3.12 |
Technical Specifications
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.28 |
| Assembly: | UFC-2 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Series Code: | OE | Output Key: | 1/4 X 2.81 |
| Motor Frame Size: | 140 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Series: | OE Series |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

