How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.25 in | K: | 2.31 in |
| LM: | 8.82 | F: | 2.38 |
| A: | 3.12 | AJ: | 5.88 |
| TAP Depth: | 0.75 in | AK: | 4.5 |
| O*: | 3.31 in | H-Tap size: | 3/8 - 16 in |
| BE: | 0.38 in | N: | 5.77 |
| U: | 0.875 in | BF: | 0.41 |
| G: | 1.19 | D: | 3.38 |
| L: | 6.57 in | I: | 4.84 in |
| B: | 6.62 | O: | 3.56 in |
| J: | 4.63 in | T: | 1.25 |
| Center Distance (in): | 3 in | BD: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Motor Frame Size: | 140 | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Series: | OE Series |
| Product Line: | OE Series | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 1.28 | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.25 in |
| Assembly: | UFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.81 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

