How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 3.31 in | U: | 0.875 in |
| K: | 2.31 in | A: | 3.12 |
| L: | 6.57 in | G: | 1.19 |
| I: | 4.84 in | AJ: | 5.88 |
| T: | 1.25 | TAP Depth: | 0.75 in |
| C: | 8.25 in | B: | 6.62 |
| AK: | 4.5 | BF: | 0.41 |
| H-Tap size: | 3/8 - 16 in | BE: | 0.38 in |
| O: | 3.56 in | J: | 4.63 in |
| F: | 2.38 | N: | 5.77 |
| LM: | 8.82 | D: | 3.38 |
| BD: | 5.88 | Center Distance (in): | 3 in |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Motor Frame Size: | 140 |
| Assembly: | UFC-2 | Gear Type: | Worm |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 7.5:1 | Output Shaft: | Solid Shaft |
| Series: | OE Series | Output RPM: | 233 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 6.05 |
| Output Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.81 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

