How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | AK: | 4.5 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| AJ: | 5.88 | B: | 6.62 |
| N: | 5.77 | BF: | 0.41 |
| C: | 8.25 in | K: | 2.31 in |
| T: | 1.25 | J: | 4.63 in |
| L: | 6.57 in | LM: | 8.82 |
| A: | 3.12 | TAP Depth: | 0.75 in |
| I: | 4.84 in | F: | 2.38 |
| BD: | 5.88 | O: | 3.56 in |
| D: | 3.38 | O*: | 3.31 in |
| U: | 0.875 in | G: | 1.19 |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Series: | OE Series |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Ratio Range: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 6.05 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Motor Frame Size: | 140 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 233 | Assembly: | UFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

