How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | O: | 3.56 in |
| H-Tap size: | 3/8 - 16 in | J: | 4.63 in |
| L: | 6.57 in | BE: | 0.38 in |
| O*: | 3.31 in | G: | 1.19 |
| F: | 2.38 | BD: | 5.88 |
| C: | 8.25 in | T: | 1.25 |
| N: | 5.77 | U: | 0.875 in |
| A: | 3.12 | AK: | 4.5 |
| I: | 4.84 in | LM: | 8.82 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| B: | 6.62 | AJ: | 5.88 |
| TAP Depth: | 0.75 in | K: | 2.31 in |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Assembly: | UFC-2 |
| Ratio: | 80:1 | Gear Type: | Worm |
| Series: | OE Series | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Motor Frame Size: | 140 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Product Line: | OE Series |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.895 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

