How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | O*: | 3.31 in |
| N: | 5.77 | AJ: | 7.25 |
| T: | 1.25 | L: | 6.57 in |
| B: | 6.62 | O: | 3.56 in |
| A: | 3.12 | AK: | 8.5 |
| BD: | 9 | BF: | 0.53 |
| G: | 1.19 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| H-Tap size: | 3/8 - 16 in | D: | 3.38 |
| C: | 8.25 in | J: | 4.63 in |
| K: | 2.31 in | F: | 2.38 |
| TAP Depth: | 0.75 in | I: | 4.84 in |
Technical Specifications
| Ratio: | 10:1 | Output Key: | 1/4 X 2.81 |
| Input Style: | Flexible Coupling Input | Series: | OE Series |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.25 in | Ratio Range: | 10:1 |
| Output RPM: | 175 | Assembly: | UFC-2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.45 | Output Shaft: | Solid Shaft |
| Series Code: | OE | Product Line: | OE Series |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

