How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 3.31 in | B: | 6.62 |
| I: | 4.84 in | C: | 8.25 in |
| F: | 2.38 | J: | 4.63 in |
| A: | 3.12 | H-Tap size: | 3/8 - 16 in |
| BF: | 0.53 | AJ: | 7.25 |
| N: | 5.77 | G: | 1.19 |
| U: | 0.875 in | L1: | 9.82 in |
| O: | 3.56 in | Center Distance (in): | 3 in |
| T: | 1.25 | L: | 6.57 in |
| BE1: | 0.5 in | TAP Depth: | 0.75 in |
| BD: | 9 | K: | 2.31 in |
| D: | 3.38 | AK: | 8.5 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 180 |
| Product Line: | OE Series | Output RPM: | 17.5 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Series: | OE Series |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.603 | Output Key: | 1/4 X 2.81 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Output Shaft: | Solid Shaft | Assembly: | UFC-2 |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

