How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 1.19 |
| F: | 2.38 | BE1: | 0.5 in |
| TAP Depth: | 0.75 in | L: | 6.57 in |
| U: | 0.875 in | D: | 3.38 |
| L1: | 9.82 in | O: | 3.56 in |
| I: | 4.84 in | O*: | 3.31 in |
| N: | 5.77 | BF: | 0.53 |
| Center Distance (in): | 3 in | A: | 3.12 |
| AK: | 8.5 | C: | 8.25 in |
| H-Tap size: | 3/8 - 16 in | B: | 6.62 |
| BD: | 9 | T: | 1.25 |
| K: | 2.31 in | J: | 4.63 in |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.77 | Output Shaft: | Solid Shaft |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series | Product Type: | Right Angle |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Series: | OE Series |
| Gear Type: | Worm | Output Key: | 1/4 X 2.81 |
| Input Diameter (in): | 0.875 in | Assembly: | UFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

