How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.63 in | BD: | 9 |
| U: | 0.875 in | F: | 2.38 |
| AJ: | 7.25 | T: | 1.25 |
| G: | 1.19 | N: | 5.77 |
| O*: | 3.31 in | A: | 3.12 |
| TAP Depth: | 0.75 in | BF: | 0.53 |
| H-Tap size: | 3/8 - 16 in | B: | 6.62 |
| O: | 3.56 in | AK: | 8.5 |
| K: | 2.31 in | C: | 8.25 in |
| I: | 4.84 in | D: | 3.38 |
| L: | 6.57 in | BE1: | 0.5 in |
| L1: | 9.82 in | Center Distance (in): | 3 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Input Style: | Flexible Coupling Input | Ratio: | 60:1 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 2 | Assembly: | UFC-2 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series |
| Series: | OE Series | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.28 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Key: | 1/4 X 2.81 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

