How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | K: | 2.31 in |
| AJ: | 7.25 | T: | 1.25 |
| BE1: | 0.5 in | L: | 6.57 in |
| B: | 6.62 | C: | 8.25 in |
| Center Distance (in): | 3 in | A: | 3.12 |
| U: | 0.875 in | O*: | 3.31 in |
| BF: | 0.53 | N: | 5.77 |
| TAP Depth: | 0.75 in | D: | 3.38 |
| G: | 1.19 | H-Tap size: | 3/8 - 16 in |
| AK: | 8.5 | I: | 4.84 in |
| L1: | 9.82 in | J: | 4.63 in |
| O: | 3.56 in | F: | 2.38 |
Technical Specifications
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series: | OE Series |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Assembly: | UFC-2 | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.28 |
| Output Key: | 1/4 X 2.81 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Ratio: | 60:1 | Product Line: | OE Series |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Motor Frame Size: | 180 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

