How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.38 | BE1: | 0.5 in |
| D: | 3.38 | J: | 4.63 in |
| BF: | 0.53 | B: | 6.62 |
| L1: | 9.82 in | H-Tap size: | 3/8 - 16 in |
| TAP Depth: | 0.75 in | T: | 1.25 |
| G: | 1.19 | U: | 0.875 in |
| L: | 6.57 in | BD: | 9 |
| A: | 3.12 | Center Distance (in): | 3 in |
| O: | 3.56 in | I: | 4.84 in |
| AK: | 8.5 | K: | 2.31 in |
| AJ: | 7.25 | N: | 5.77 |
| C: | 8.25 in | O*: | 3.31 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 6.05 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.81 | Product Type: | Right Angle |
| Output RPM: | 233 | Series: | OE Series |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Assembly: | UFC-2 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

