How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.38 | Center Distance (in): | 3 in |
| BD: | 9 | I: | 4.84 in |
| D: | 3.38 | K: | 2.31 in |
| AJ: | 7.25 | A: | 3.12 |
| O*: | 3.31 in | C: | 8.25 in |
| L: | 6.57 in | BF: | 0.53 |
| H-Tap size: | 3/8 - 16 in | G: | 1.19 |
| J: | 4.63 in | TAP Depth: | 0.75 in |
| O: | 3.56 in | L1: | 9.82 in |
| AK: | 8.5 | B: | 6.62 |
| N: | 5.77 | U: | 0.875 in |
| T: | 1.25 | BE1: | 0.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Motor Frame Size: | 180 | Ratio Range: | 80:1 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Assembly: | UFC-2 | Output Key: | 1/4 X 2.81 |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Input Style: | Flexible Coupling Input | Series: | OE Series |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.895 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

