How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AK: | 8.5 |
| F: | 2.38 | J: | 4.63 in |
| BE1: | 0.5 in | U: | 0.875 in |
| B: | 6.62 | C: | 8.25 in |
| K: | 2.31 in | T: | 1.25 |
| BD: | 9 | G: | 1.19 |
| BF: | 0.53 | N: | 5.77 |
| A: | 3.12 | O*: | 3.31 in |
| AJ: | 7.25 | D: | 3.38 |
| Center Distance (in): | 3 in | O: | 3.56 in |
| H-Tap size: | 3/8 - 16 in | TAP Depth: | 0.75 in |
| I: | 4.84 in | L1: | 9.82 in |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Shaft Seal Material: | Viton |
| Assembly: | UFC-2 | Motor Frame Size: | 180 |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 0.895 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Series: | OE Series | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Ratio Range: | 80:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

