How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | K: | 2.31 in |
| O: | 3.56 in | O*: | 3.31 in |
| F: | 2.38 | B: | 6.62 |
| N: | 5.77 | C: | 8.25 in |
| L1: | 9.82 in | AJ: | 7.25 |
| D: | 3.38 | BD: | 9 |
| J: | 4.63 in | BF: | 0.53 |
| I: | 4.84 in | L: | 6.57 in |
| U: | 0.875 in | G: | 1.19 |
| TAP Depth: | 0.75 in | A: | 3.12 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| H-Tap size: | 3/8 - 16 in | T: | 1.25 |
Technical Specifications
| Ratio: | 10:1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.25 in | Output Shaft: | Solid Shaft |
| Output RPM: | 175 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.81 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.45 | Assembly: | UFC-2 |
| Motor Frame Size: | 210 | Series: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

