How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.19 | TAP Depth: | 0.75 in |
| BF: | 0.53 | D: | 3.38 |
| F: | 2.38 | AJ: | 7.25 |
| I: | 4.84 in | L: | 6.57 in |
| AK: | 8.5 | T: | 1.25 |
| O: | 3.56 in | L1: | 9.82 in |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 3 in |
| BD: | 9 | K: | 2.31 in |
| U: | 0.875 in | B: | 6.62 |
| C: | 8.25 in | N: | 5.77 |
| O*: | 3.31 in | A: | 3.12 |
| BE1: | 0.5 in | J: | 4.63 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 0.603 | Product Line: | OE Series |
| Ratio: | 100:1 | Output Shaft: | Solid Shaft |
| Product Type: | Right Angle | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series | Assembly: | UFC-2 |
| Input RPM: | 1,750 | Motor Frame Size: | 210 |
| Output Key: | 1/4 X 2.81 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

