How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.25 in | O: | 3.56 in |
| H-Tap size: | 3/8 - 16 in | T: | 1.25 |
| O*: | 3.31 in | AK: | 8.5 |
| A: | 3.12 | AJ: | 7.25 |
| L: | 6.57 in | U: | 0.875 in |
| BD: | 9 | TAP Depth: | 0.75 in |
| J: | 4.63 in | L1: | 9.82 in |
| G: | 1.19 | I: | 4.84 in |
| Center Distance (in): | 3 in | N: | 5.77 |
| B: | 6.62 | F: | 2.38 |
| BE1: | 0.5 in | D: | 3.38 |
| K: | 2.31 in | BF: | 0.53 |
Technical Specifications
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series Code: | OE | Ratio Range: | 20:1 |
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 3.23 |
| Motor Frame Size: | 210 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Ratio: | 20:1 |
| Assembly: | UFC-2 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Output RPM: | 87.5 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.81 | Series: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

