How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | T: | 1.25 |
| BF: | 0.53 | I: | 4.84 in |
| L1: | 9.82 in | BE1: | 0.5 in |
| J: | 4.63 in | B: | 6.62 |
| L: | 6.57 in | N: | 5.77 |
| TAP Depth: | 0.75 in | A: | 3.12 |
| BD: | 9 | C: | 8.25 in |
| Center Distance (in): | 3 in | K: | 2.31 in |
| O*: | 3.31 in | D: | 3.38 |
| O: | 3.56 in | AJ: | 7.25 |
| AK: | 8.5 | H-Tap size: | 3/8 - 16 in |
| G: | 1.19 | F: | 2.38 |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Input RPM: | 1,750 |
| Gear Type: | Worm | Series Code: | OE |
| Motor Frame Size: | 210 | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Line: | OE Series | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.77 |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Assembly: | UFC-2 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Output RPM: | 70 |
| Service Factor: | 1 | Ratio: | 25:1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Shaft: | Solid Shaft | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

