How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.25 in | T: | 1.25 |
| Center Distance (in): | 3 in | F: | 2.38 |
| O*: | 3.31 in | L: | 6.57 in |
| H-Tap size: | 3/8 - 16 in | BD: | 9 |
| U: | 0.875 in | AK: | 8.5 |
| BF: | 0.53 | B: | 6.62 |
| G: | 1.19 | K: | 2.31 in |
| I: | 4.84 in | TAP Depth: | 0.75 in |
| A: | 3.12 | BE1: | 0.5 in |
| AJ: | 7.25 | O: | 3.56 in |
| D: | 3.38 | N: | 5.77 |
| J: | 4.63 in | L1: | 9.82 in |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 2.38 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.81 |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series | Assembly: | UFC-2 |
| Service Factor: | 1 | Product Line: | OE Series |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 210 |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

