How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.12 | L: | 6.57 in |
| BD: | 9 | I: | 4.84 in |
| BE1: | 0.5 in | H-Tap size: | 3/8 - 16 in |
| D: | 3.38 | G: | 1.19 |
| L1: | 9.82 in | B: | 6.62 |
| J: | 4.63 in | C: | 8.25 in |
| N: | 5.77 | U: | 0.875 in |
| O: | 3.56 in | O*: | 3.31 in |
| AK: | 8.5 | T: | 1.25 |
| F: | 2.38 | AJ: | 7.25 |
| TAP Depth: | 0.75 in | Center Distance (in): | 3 in |
| K: | 2.31 in | BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.38 | Housing Material: | Cast Iron |
| Assembly: | UFC-2 | Input RPM: | 1,750 |
| Product Line: | OE Series | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.875 in | Ratio Range: | 30:1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210 |
| Ratio: | 30:1 | Center Distance (in): | 3 |
| Output Key: | 1/4 X 2.81 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

