How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | U: | 0.875 in |
| L: | 6.57 in | B: | 6.62 |
| G: | 1.19 | C: | 8.25 in |
| A: | 3.12 | Center Distance (in): | 3 in |
| O*: | 3.31 in | BD: | 9 |
| D: | 3.38 | I: | 4.84 in |
| L1: | 9.82 in | N: | 5.77 |
| TAP Depth: | 0.75 in | J: | 4.63 in |
| O: | 3.56 in | F: | 2.38 |
| T: | 1.25 | AJ: | 7.25 |
| H-Tap size: | 3/8 - 16 in | K: | 2.31 in |
| BE1: | 0.5 in | AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Assembly: | UFC-2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output RPM: | 43.8 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Ratio Range: | 40:1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.81 |
| Shaft Seal Material: | Viton | Series: | OE Series |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Product Line: | OE Series | Input HP @ 1750 RPM: | 1.82 |
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Motor Frame Size: | 210 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

