How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BD: | 9 |
| H-Tap size: | 3/8 - 16 in | O: | 3.56 in |
| F: | 2.38 | C: | 8.25 in |
| TAP Depth: | 0.75 in | AJ: | 7.25 |
| J: | 4.63 in | BF: | 0.53 |
| L: | 6.57 in | L1: | 9.82 in |
| B: | 6.62 | AK: | 8.5 |
| BE1: | 0.5 in | A: | 3.12 |
| N: | 5.77 | G: | 1.19 |
| O*: | 3.31 in | Center Distance (in): | 3 in |
| K: | 2.31 in | U: | 0.875 in |
| T: | 1.25 | D: | 3.38 |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Motor Frame Size: | 210 |
| Product Type: | Right Angle | Product Line: | OE Series |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.82 |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Series: | OE Series | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Center Distance (in): | 3 |
| Assembly: | UFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

