How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | J: | 4.63 in |
| G: | 1.19 | B: | 6.62 |
| U: | 0.875 in | BF: | 0.53 |
| AK: | 8.5 | N: | 5.77 |
| D: | 3.38 | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| L: | 6.57 in | O: | 3.56 in |
| O*: | 3.31 in | TAP Depth: | 0.75 in |
| A: | 3.12 | K: | 2.31 in |
| I: | 4.84 in | BD: | 9 |
| F: | 2.38 | T: | 1.25 |
| C: | 8.25 in | AJ: | 7.25 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Assembly: | UFC-2 | Input RPM: | 1,750 |
| Product Line: | OE Series | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 40:1 |
| Motor Frame Size: | 210 | Output Key: | 1/4 X 2.81 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.82 | Ratio: | 40:1 |
| Output RPM: | 43.8 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Series: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

