How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.25 in | U: | 0.875 in |
| BE1: | 0.5 in | L: | 6.57 in |
| AK: | 8.5 | BF: | 0.53 |
| H-Tap size: | 3/8 - 16 in | N: | 5.77 |
| O*: | 3.31 in | K: | 2.31 in |
| D: | 3.38 | F: | 2.38 |
| J: | 4.63 in | BD: | 9 |
| L1: | 9.82 in | G: | 1.19 |
| T: | 1.25 | TAP Depth: | 0.75 in |
| B: | 6.62 | AJ: | 7.25 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| O: | 3.56 in | A: | 3.12 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 6.68 |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Assembly: | UFC-2 | Output RPM: | 350 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.81 | Ratio: | 5:1 |
| Output Diameter (in): | 1.25 in | Series: | OE Series |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Motor Frame Size: | 210 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1131 in/lbs |

