How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | B: | 6.62 |
| TAP Depth: | 0.75 in | K: | 2.31 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| G: | 1.19 | N: | 5.77 |
| O*: | 3.31 in | J: | 4.63 in |
| F: | 2.38 | T: | 1.25 |
| L: | 6.57 in | I: | 4.84 in |
| AJ: | 7.25 | BF: | 0.53 |
| AK: | 8.5 | H-Tap size: | 3/8 - 16 in |
| C: | 8.25 in | O: | 3.56 in |
| L1: | 9.82 in | U: | 0.875 in |
| A: | 3.12 | BD: | 9 |
Technical Specifications
| Output RPM: | 35 | Input HP @ 1750 RPM: | 1.54 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Ratio: | 50:1 | Assembly: | UFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.81 | Ratio Range: | 50:1 |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

