How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | F: | 2.38 |
| D: | 3.38 | G: | 1.19 |
| O: | 3.56 in | L1: | 9.82 in |
| K: | 2.31 in | TAP Depth: | 0.75 in |
| Center Distance (in): | 3 in | O*: | 3.31 in |
| J: | 4.63 in | U: | 0.875 in |
| B: | 6.62 | T: | 1.25 |
| N: | 5.77 | AK: | 8.5 |
| A: | 3.12 | I: | 4.84 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| BD: | 9 | C: | 8.25 in |
| H-Tap size: | 3/8 - 16 in | L: | 6.57 in |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.54 |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series | Input Diameter (in): | 0.875 in |
| Ratio Range: | 50:1 | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Assembly: | UFC-2 |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Key: | 1/4 X 2.81 | Ratio: | 50:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

