How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 3.31 in | AJ: | 7.25 |
| AK: | 8.5 | H-Tap size: | 3/8 - 16 in |
| K: | 2.31 in | Center Distance (in): | 3 in |
| G: | 1.19 | I: | 4.84 in |
| BE1: | 0.5 in | J: | 4.63 in |
| TAP Depth: | 0.75 in | D: | 3.38 |
| T: | 1.25 | A: | 3.12 |
| F: | 2.38 | O: | 3.56 in |
| C: | 8.25 in | BF: | 0.53 |
| L: | 6.57 in | U: | 0.875 in |
| BD: | 9 | N: | 5.77 |
| L1: | 9.82 in | B: | 6.62 |
Technical Specifications
| Ratio Range: | 80:1 | Assembly: | UFC-2 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Output Key: | 1/4 X 2.81 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 210 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.895 | Series: | OE Series |
| Ratio: | 80:1 | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Output Diameter (in): | 1.25 in | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

