How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.38 | C: | 8.25 in |
| BF: | 0.41 | I: | 4.84 in |
| U: | 0.875 in | G: | 1.19 |
| AJ: | 5.88 | O*: | 3.31 in |
| O: | 3.56 in | AK: | 4.5 |
| T: | 1.25 | B: | 6.62 |
| J: | 4.63 in | BD: | 5.88 |
| BE: | 0.38 in | TAP Depth: | 0.75 in |
| LM: | 8.82 | L: | 6.57 in |
| H-Tap size: | 3/8 - 16 in | K: | 2.31 in |
| A: | 3.12 | Center Distance (in): | 3 in |
| N: | 5.77 | D: | 3.38 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Series: | OE Series |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 5.45 |
| Output Key: | 1/4 X 2.81 | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Product Line: | OE Series | Output Shaft Direction: | 2 |
| Assembly: | UFC-2 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Motor Frame Size: | 56 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

