How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | H-Tap size: | 3/8 - 16 in |
| AJ: | 5.88 | G: | 1.19 |
| K: | 2.31 in | A: | 3.12 |
| C: | 8.25 in | L: | 6.57 in |
| I: | 4.84 in | TAP Depth: | 0.75 in |
| F: | 2.38 | AK: | 4.5 |
| BE: | 0.38 in | LM: | 8.82 |
| BF: | 0.41 | J: | 4.63 in |
| O: | 3.56 in | N: | 5.77 |
| O*: | 3.31 in | Center Distance (in): | 3 in |
| B: | 6.62 | BD: | 5.88 |
| U: | 0.875 in | T: | 1.25 |
Technical Specifications
| Output Shaft: | Solid Shaft | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Motor Frame Size: | 56 | Ratio Range: | 10:1 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series | Assembly: | UFC-2 |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 5.45 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series | Ratio: | 10:1 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.81 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

