How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | O: | 3.56 in |
| A: | 3.12 | TAP Depth: | 0.75 in |
| BE: | 0.38 in | F: | 2.38 |
| C: | 8.25 in | BF: | 0.41 |
| N: | 5.77 | LM: | 8.82 |
| Center Distance (in): | 3 in | H-Tap size: | 3/8 - 16 in |
| AJ: | 5.88 | T: | 1.25 |
| L: | 6.57 in | BD: | 5.88 |
| D: | 3.38 | AK: | 4.5 |
| J: | 4.63 in | G: | 1.19 |
| B: | 6.62 | K: | 2.31 in |
| O*: | 3.31 in | U: | 0.875 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.81 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.23 |
| Series: | OE Series | Center Distance (in): | 3 |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| Series Code: | OE | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Service Factor: | 1 | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Line: | OE Series |
| Motor Frame Size: | 56 | Assembly: | UFC-2 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

