How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | B: | 6.62 |
| BD: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | TAP Depth: | 0.75 in |
| AJ: | 5.88 | U: | 0.875 in |
| O: | 3.56 in | K: | 2.31 in |
| T: | 1.25 | H-Tap size: | 3/8 - 16 in |
| A: | 3.12 | G: | 1.19 |
| J: | 4.63 in | O*: | 3.31 in |
| D: | 3.38 | N: | 5.77 |
| L: | 6.57 in | LM: | 8.82 |
| I: | 4.84 in | C: | 8.25 in |
| F: | 2.38 | BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 56 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input RPM: | 1,750 | Assembly: | UFC-2 |
| Series Code: | OE | Series: | OE Series |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Line: | OE Series | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Output Key: | 1/4 X 2.81 | Input HP @ 1750 RPM: | 6.68 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Output RPM: | 350 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

