How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.19 | F: | 2.38 |
| T: | 1.25 | J: | 4.63 in |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| K: | 2.31 in | O: | 3.56 in |
| BE: | 0.38 in | N: | 5.77 |
| I: | 4.84 in | L: | 6.57 in |
| B: | 6.62 | BF: | 0.41 |
| A: | 3.12 | TAP Depth: | 0.75 in |
| AK: | 4.5 | H-Tap size: | 3/8 - 16 in |
| BD: | 5.88 | C: | 8.25 in |
| D: | 3.38 | O*: | 3.31 in |
| LM: | 8.82 | U: | 0.875 in |
Technical Specifications
| Series: | OE Series | Ratio: | 50:1 |
| Output Key: | 1/4 X 2.81 | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 1.54 | Product Type: | Right Angle |
| Product Line: | OE Series | Gear Type: | Worm |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Assembly: | UFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

