How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | B: | 6.62 |
| J: | 4.63 in | T: | 1.25 |
| LM: | 8.82 | G: | 1.19 |
| TAP Depth: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| F: | 2.38 | K: | 2.31 in |
| N: | 5.77 | C: | 8.25 in |
| U: | 0.875 in | AJ: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| D: | 3.38 | O*: | 3.31 in |
| A: | 3.12 | AK: | 4.5 |
| O: | 3.56 in | I: | 4.84 in |
| BD: | 5.88 | BF: | 0.41 |
Technical Specifications
| Product Line: | OE Series | Service Factor: | 1 |
| Assembly: | UFC-2 | Ratio: | 60:1 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.81 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Output RPM: | 29.2 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Series: | OE Series |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.28 |
| Output Shaft: | Solid Shaft | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

