How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | L: | 6.57 in |
| K: | 2.31 in | O*: | 3.31 in |
| BD: | 5.88 | TAP Depth: | 0.75 in |
| N: | 5.77 | H-Tap size: | 3/8 - 16 in |
| BF: | 0.41 | LM: | 8.82 |
| Center Distance (in): | 3 in | J: | 4.63 in |
| AK: | 4.5 | U: | 0.875 in |
| G: | 1.19 | T: | 1.25 |
| I: | 4.84 in | AJ: | 5.88 |
| A: | 3.12 | F: | 2.38 |
| O: | 3.56 in | B: | 6.62 |
| D: | 3.38 | C: | 8.25 in |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.28 |
| Ratio: | 60:1 | Series: | OE Series |
| Input Style: | Flexible Coupling Input | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft: | Solid Shaft | Output Key: | 1/4 X 2.81 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Line: | OE Series | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Motor Frame Size: | 56 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Assembly: | UFC-2 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

